IESNA:LM-63-2002
[TEST]P943220
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49969
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4558.2 4529.6 4469.9 4417.9 4404.9 4410.1 4425.7 4454.3 4480.3 4488.1
4490.7 4529.6 4610.1 4742.6 4963.4 5275 5654.2 6111.3 6695.7 7391.8
8181.3 9147.5 10318.9 11651.3 13085 14625.1 16103 16791.2 15783.5 12196.7
6636 1872.6 574 340.2 194.8 80.5 0
4558.2 4542.6 4480.3 4428.3 4415.3 4417.9 4433.5 4462.1 4485.5 4493.2
4498.4 4540 4617.9 4758.2 4973.7 5288 5672.4 6132.1 6732.1 7428.1
8243.7 9238.4 10456.5 11760.4 13220 14799.1 16245.8 16869.2 15625.1 11924
6326.9 1755.7 555.8 311.7 181.8 72.7 0
4558.2 4537.4 4477.7 4423.1 4399.7 4402.3 4410.1 4425.7 4436.1 4446.5
4462.1 4506.2 4589.3 4721.8 4940 5228.3 5597.1 6033.4 6597 7285.3
8145 9220.2 10482.5 11885 13339.5 14882.3 16339.3 17097.7 16175.7 12879.8
7646.3 2820.6 753.2 374 220.8 85.7 0
4558.2 4527 4469.9 4410.1 4379 4371.2 4376.4 4379 4379 4397.1
4423.1 4472.5 4555.6 4685.4 4872.4 5147.8 5514 5960.7 6524.3 7210
8139.8 9251.4 10669.5 12266.8 13903.1 15508.2 17006.8 17853.5 17386 14949.8
10264.3 4965.9 1496 545.4 264.9 83.1 0
4558.2 4527 4472.5 4410.1 4371.2 4363.4 4368.6 4368.6 4368.6 4389.4
4436.1 4480.3 4550.4 4662.1 4830.9 5085.4 5454.2 5913.9 6480.1 7202.2
8155.4 9425.4 11064.3 13004.4 14999.1 16786 18227.5 19141.8 19250.8 18004.2
14357.6 8635.9 3667.3 935 314.3 72.7 0
4558.2 4519.2 4464.7 4402.3 4360.8 4353 4360.8 4371.2 4371.2 4392
4441.3 4477.7 4532.2 4651.7 4830.9 5085.4 5443.8 5913.9 6490.5 7251.5
8246.3 9612.4 11446.1 13682.3 15952.3 17923.6 19367.7 20443 21102.7 20681.9
17926.2 12586.3 6028.2 1893.4 402.6 93.5 0
4558.2 4527 4469.9 4404.9 4363.4 4353 4358.2 4368.6 4368.6 4389.4
4436.1 4485.5 4555.6 4669.9 4846.5 5106.2 5469.8 5926.9 6498.3 7220.4
8173.6 9446.2 11092.9 13004.4 14978.4 16804.2 18310.6 19359.9 19500.2 18128.8
14687.5 8968.3 3524.5 909 262.3 70.1 0
4558.2 4532.2 4477.7 4412.7 4371.2 4360.8 4368.6 4376.4 4384.2 4404.9
4438.7 4493.2 4581.6 4714 4903.6 5165.9 5537.3 5989.3 6552.9 7259.3
8194.3 9373.5 10799.4 12355.1 13947.2 15554.9 17079.5 17934 17349.6 15066.7
10557.8 5075 1514.2 568.8 270.1 83.1 0
4558.2 4540 4482.9 4420.5 4386.8 4381.6 4392 4412.7 4430.9 4449.1
4472.5 4519.2 4610.1 4753 4965.9 5259.4 5625.6 6069.8 6625.6 7298.3
8150.2 9207.3 10446.2 11799.3 13212.2 14739.4 16240.6 16996.4 16201.7 13474.5
8513.8 3345.3 958.4 457.1 244.1 98.7 0
4558.2 4545.2 4485.5 4423.1 4394.6 4392 4410.1 4446.5 4477.7 4495.8
4514 4560.8 4646.5 4791.9 5015.3 5329.6 5714 6178.9 6750.3 7441.1
8241.1 9235.8 10381.2 11666.9 13033 14547.2 15988.7 16554.9 15484.8 12020.1
6586.6 1984.3 605.2 306.5 163.6 64.9 0
4558.2 4542.6 4485.5 4423.1 4394.6 4394.6 4412.7 4446.5 4480.3 4495.8
4511.4 4550.4 4638.7 4776.3 4997.1 5303.6 5685.4 6171.1 6745.1 7399.6
8186.5 9139.7 10279.9 11573.4 12877.2 14391.4 15864 16560.1 15656.2 12381.1
7015.2 2205.1 638.9 332.4 171.4 59.7 0
